Product  excom-N System

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6628424
    • Female M12, straight, 2-pin
    • Jacket material: PVC
    • Jacket color: blue
    • Flame retardant
    • Resistant to chemicals and oils
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 20 m
#

Select Country

Turck worldwide

to top